??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BUS M30E2-PWX-20/130-S92K-G1
HELP_VARIABLE
Company
Balluff
Description
Ultrasonic sensors
Bill of material
BALLUFF BUS M30E2-PWX-20/130-S92K-G1
VERF
Availability
Available
BC
Order code
BUS005U
TC
Product identifier
BUS M30E2-PWX-20/130-S92K-G1
PX
Product view
52263_01
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.229 Kg
TRAFFIC
Customs number
90318020
BAD7921
Design of analog output
AAD2511
Material of the cable mantle
BAD8491
Height of sensor
mm
BAD8231
Width of sensor
mm
SYMBOL
DESCRIPT
Description
Style Housing = Ø 47 mm, Process connection = G 1", Switching output = 2x PNP normally open/normally closed (NO/NC), Connection = Connector, M12x1-Male, 5-pin, Housing material = 1.4571 stainless steel PBT, TPU, Material sensing surface = PTFE, Range = 200...5000 mm, Switching frequency = 5 Hz, Approval/Conformity = cULus, CE, WEEE, UKCA, Ambient temperature = -25...70 °C, IP rating = IP67, Repeat accuracy = ± 0.15 %FS, Pressure rating max. = 6 bar, Operating voltage Ub = 9...30 VDC
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.